IESNA:LM-63-2002
[TEST]P1199365
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-827-U-SLR
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7771
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1068.6 1149.2 1235.7 1322.6 1389.2 1430 1454.8 1468.8 1484.2 1502
1525 1556.1 1598.2 1647.8 1708 1809.5 1962.9 2166.3 2417.4 2731.5
3143.2 3615.8 4118.9 4576.5 4853.1 4712.7 4431.6 4054.9 3602.5 3063.2
2381.1 1701.3 1113.5 647.3 284.8 88.2 0
1068.6 1140.3 1216.2 1290.5 1348.6 1385.4 1408.3 1421.6 1435.1 1451.9
1475.8 1509.3 1552.9 1603 1665.2 1754.8 1883.2 2051.2 2262.2 2513.1
2813.9 3129.9 3410 3608.6 3658.2 3449.3 3153.7 2801.9 2418 2001.9
1524.9 1067.3 687.6 398 179 58.6 0
1068.6 1131.5 1196.7 1258.3 1308 1340.8 1361.8 1374.4 1386 1401.7
1426.8 1462.4 1507.7 1558.2 1622.2 1700.1 1803.5 1936.2 2107 2294.6
2484.5 2644 2701.2 2640.6 2463.2 2185.9 1875.8 1548.8 1233.6 940.6
668.7 433.3 261.8 148.8 73.3 29.1 0
1068.6 1122.1 1177.3 1228.7 1268.7 1296.3 1313.5 1321.8 1328.2 1336.9
1352.7 1377.3 1409.1 1442.4 1480.3 1522.7 1576.6 1647.1 1739.8 1838.6
1930.3 1989.9 1976.7 1884.4 1712.6 1480.2 1243.1 1010.8 795.9 608.5
441.6 299.3 192.8 118.6 63.4 26.3 0
1068.6 1112.8 1157.9 1199 1229.5 1251.9 1265.3 1269.2 1270.4 1272
1278.5 1292.1 1310.6 1326.6 1338.3 1345.3 1349.7 1358 1372.6 1382.7
1376.1 1335.7 1252.3 1128.2 961.9 774.5 610.5 472.9 358.2 276.3
214.5 165.2 123.8 88.5 53.5 23.5 0
1068.6 1103.4 1138.3 1170.1 1194.4 1210.5 1217.6 1213.8 1203.3 1190.4
1177.7 1169.2 1165.3 1160.3 1151.1 1135.2 1113.4 1090.8 1069.9 1052.5
1033.7 1001.8 949 874.5 777.9 662.1 558 458 362.4 289.1
226.2 173.1 127.1 89.1 53.2 23.2 0
1068.6 1093.9 1118.8 1141.2 1159.3 1169 1169.9 1158.5 1136.2 1108.8
1077 1046.4 1019.9 994 963.9 925.1 877.1 823.7 767.1 722.4
691.3 668 645.7 620.8 593.8 549.8 505.6 443.1 366.7 302
237.8 181 130.4 89.7 52.9 22.9 0
1068.6 1084.9 1100.6 1115.7 1129.2 1135 1130.5 1111 1077.4 1038
994 953.8 920.2 891.2 862.7 829.2 789.1 745 698.1 661
636.3 620.1 608.3 594.4 573 536 499.1 446.7 383.6 325.9
264.6 207.1 152.5 106 64.8 27.7 0
1068.6 1075.9 1082.3 1090.2 1099 1100.9 1091 1063.6 1018.6 967.2
911.1 861.2 820.5 788.3 761.5 733.2 701.2 666.2 629 599.5
581.4 572.2 570.9 567.9 552.2 522.2 492.5 450.3 400.4 349.9
291.5 233.1 174.5 122.2 76.7 32.6 0
1068.6 1067.1 1065.1 1066.7 1070 1070.4 1057.3 1023.9 972.4 914.6
857.2 812.1 779.3 755.1 733.8 709 679.2 646 608.5 573
546.6 532.2 533.7 535.1 530.6 519.5 492.9 449.4 400.4 353.9
310 263.7 211 153.4 99.8 42.2 0
1068.6 1057.4 1048.1 1044.7 1046.4 1048.4 1039.7 1013 969.6 920.2
872.4 830.5 793.8 761.5 731.1 699.2 664.3 627.2 590.3 557.3
528.3 506.7 495.3 488.4 481.9 474.3 458.4 430.1 394.1 354
308.4 262.8 210.8 155.1 102.1 45.1 0
1068.6 1049.6 1033.2 1025 1025.5 1031.3 1031.5 1016 983.5 940.9
896.2 853.5 812 772.3 734.1 695.9 656.9 617.3 580.7 549.3
521.2 499.7 484.1 472.1 460.9 448 430.5 406.8 377.5 342.6
299.7 255.8 205 152.2 99 43.9 0
1068.6 1041.7 1018.3 1005.2 1004.7 1014.4 1023.4 1019 997.4 961.5
919.9 876.5 830.3 783.1 737.1 692.6 649.4 607.5 571.1 541.3
514.1 492.7 473 455.9 439.8 421.7 402.5 383.5 360.9 331.2
290.9 248.8 199.1 149.3 96 42.6 0
1068.6 1034.6 1005.9 988.8 988.3 1003.5 1024.9 1036.8 1028.5 996.9
951.8 902.7 852 800.5 750.3 702.2 656.3 613.1 575.8 545.7
521 503 487.7 471.7 453.7 430.5 405.9 382.4 357.2 325.8
285.8 243.6 194.7 146.2 92.5 42 0
1068.6 1027.6 993.5 972.4 971.9 992.6 1026.3 1054.7 1059.6 1032.4
983.7 928.8 873.7 817.8 763.5 711.6 663.1 618.7 580.5 550.1
527.9 513.4 502.4 487.5 467.5 439.4 409.2 381.3 353.5 320.5
280.6 238.3 190.3 143.1 89 41.3 0
1068.6 1021.4 982.5 958.6 957 980.9 1023.3 1064.2 1079.4 1058.3
1009.2 949.3 890.7 834.1 779.6 727.7 678.6 633.4 594.5 563.7
540.8 525.2 515.1 502.5 484.7 459.3 430.6 401.1 370.9 334.1
290.7 246.6 197.2 142.5 86 41.2 0
1068.6 1015.2 971.5 944.7 942.1 969.3 1020.3 1073.7 1099.3 1084.2
1034.6 969.7 907.6 850.4 795.7 743.7 694.1 648.1 608.4 577.3
553.6 537 527.8 517.4 501.8 479.3 452.1 420.9 388.3 347.8
300.9 254.8 204 142 83 41.1 0
1068.6 1009 961.5 932.5 928.3 955 1007.9 1063.7 1094.7 1086.9
1044.1 980.3 916.2 859.9 807.2 757.9 710.4 665.7 626.7 595.4
569.8 552 541 530.4 515.1 493.5 465.6 433.7 399.4 357.8
310 262.6 210.6 139.7 76.7 36.2 0
1068.6 1002.8 951.5 920.3 914.6 940.9 995.6 1053.8 1090.1 1089.7
1053.6 990.9 924.9 869.5 818.7 772.1 726.8 683.3 645 613.4
586 567.1 554.2 543.5 528.3 507.6 479.1 446.5 410.5 367.8
319 270.4 217.1 137.4 70.3 31.4 0
1068.6 998 943.8 911.2 903.7 926.9 975.7 1027.5 1060.1 1061
1030.1 974.1 912.1 857.8 810.3 768.3 727.7 688.1 651.8 621.2
596 578.9 566.7 556.2 541.1 519.3 489.4 455.4 418.5 375.6
326.2 277.9 222.8 149.5 81.7 36.1 0
1068.6 993.1 936.1 902.1 892.8 913 955.9 1001.2 1030 1032.3
1006.6 957.4 899.3 846 802 764.4 728.7 692.8 658.5 629
606 590.8 579.3 568.8 553.8 530.9 499.6 464.3 426.4 383.5
333.3 285.4 228.5 161.6 93.1 40.9 0
1068.6 989.2 930.8 895.7 885.6 903.7 941.9 980.6 1004.7 1006.2
983.4 939.4 886.4 835.7 792.5 755.7 721.2 686.5 652.9 625.1
605.7 592.9 582.3 571.8 557 534.1 502.9 467.4 429.5 387.1
337.1 288.9 233.2 169.6 102.9 44.9 0
1068.6 985.3 925.4 889.3 878.4 894.5 927.9 959.9 979.4 980.1
960.2 921.4 873.5 825.4 783 746.9 713.8 680.3 647.3 621.1
605.6 595.1 585.2 574.8 560.3 537.2 506.1 470.5 432.5 390.7
340.8 292.4 237.8 177.5 112.8 48.9 0
1068.6 982.3 921.6 884.9 874.3 889.9 921.4 950.4 967.2 967.3
949.1 913.9 869.7 822.9 779.2 740 703.7 667.8 632.9 608.4
595.4 586.8 578 567.5 553.2 530.8 499.9 464.8 427.9 386.8
338.9 289.8 236.7 177.1 111.9 47.9 0
1068.6 979.3 917.8 880.6 870.1 885.3 915 940.9 955 954.4
938 906.4 865.8 820.4 775.4 733.1 693.7 655.3 618.7 595.7
585.2 578.5 570.8 560.2 546.1 524.4 493.7 459.2 423.2 383
337.1 287.1 235.6 176.5 111.1 46.8 0
1068.6 976.5 914.9 877.9 867.9 883.4 912.6 937.7 951.1 950.1
933.9 904.6 865.8 820.7 774.6 729.4 686.9 645.4 607.1 585
575.3 569.6 563 552.5 538.1 516 485.6 451.6 416 376.1
331.3 281.3 227.7 169.9 106 44.2 0
1068.6 973.7 911.9 875.4 865.7 881.5 910.1 934.6 947.2 945.8
929.9 902.7 865.8 821.1 773.8 725.8 680.2 635.5 595.5 574.3
565.4 560.7 555.2 544.7 530.2 507.6 477.5 444.1 408.8 369.2
325.5 275.5 219.9 163.3 100.8 41.5 0
1068.6 970.2 909.1 873.4 864.8 881.2 909.9 934.1 946 943.9
927.5 902.1 866.4 821.7 773.3 723.7 676.2 629 588 567.1
558.5 554.4 549.5 538.8 524 500.3 471.1 438.3 402.3 362.9
319.4 270.6 210.8 157.5 95.5 39 0
1068.6 973.7 911.9 875.4 865.7 881.5 910.1 934.6 947.2 945.8
929.9 902.7 865.8 821.1 773.8 725.8 680.2 635.5 595.5 574.3
565.4 560.7 555.2 544.7 530.2 507.6 477.5 444.1 408.8 369.2
325.5 275.5 219.9 163.3 100.8 41.5 0
1068.6 976.5 914.9 877.9 867.9 883.4 912.6 937.7 951.1 950.1
933.9 904.6 865.8 820.7 774.6 729.4 686.9 645.4 607.1 585
575.3 569.6 563 552.5 538.1 516 485.6 451.6 416 376.1
331.3 281.3 227.7 169.9 106 44.2 0
1068.6 979.3 917.8 880.6 870.1 885.3 915 940.9 955 954.4
938 906.4 865.8 820.4 775.4 733.1 693.7 655.3 618.7 595.7
585.2 578.5 570.8 560.2 546.1 524.4 493.7 459.2 423.2 383
337.1 287.1 235.6 176.5 111.1 46.8 0
1068.6 982.3 921.6 884.9 874.3 889.9 921.4 950.4 967.2 967.3
949.1 913.9 869.7 822.9 779.2 740 703.7 667.8 632.9 608.4
595.4 586.8 578 567.5 553.2 530.8 499.9 464.8 427.9 386.8
338.9 289.8 236.7 177.1 111.9 47.9 0
1068.6 985.3 925.4 889.3 878.4 894.5 927.9 959.9 979.4 980.1
960.2 921.4 873.5 825.4 783 746.9 713.8 680.3 647.3 621.1
605.6 595.1 585.2 574.8 560.3 537.2 506.1 470.5 432.5 390.7
340.8 292.4 237.8 177.5 112.8 48.9 0
1068.6 989.2 930.8 895.7 885.6 903.7 941.9 980.6 1004.7 1006.2
983.4 939.4 886.4 835.7 792.5 755.7 721.2 686.5 652.9 625.1
605.7 592.9 582.3 571.8 557 534.1 502.9 467.4 429.5 387.1
337.1 288.9 233.2 169.6 102.9 44.9 0
1068.6 993.1 936.1 902.1 892.8 913 955.9 1001.2 1030 1032.3
1006.6 957.4 899.3 846 802 764.4 728.7 692.8 658.5 629
606 590.8 579.3 568.8 553.8 530.9 499.6 464.3 426.4 383.5
333.3 285.4 228.5 161.6 93.1 40.9 0
1068.6 998 943.8 911.2 903.7 926.9 975.7 1027.5 1060.1 1061
1030.1 974.1 912.1 857.8 810.3 768.3 727.7 688.1 651.8 621.2
596 578.9 566.7 556.2 541.1 519.3 489.4 455.4 418.5 375.6
326.2 277.9 222.8 149.5 81.7 36.1 0
1068.6 1002.8 951.5 920.3 914.6 940.9 995.6 1053.8 1090.1 1089.7
1053.6 990.9 924.9 869.5 818.7 772.1 726.8 683.3 645 613.4
586 567.1 554.2 543.5 528.3 507.6 479.1 446.5 410.5 367.8
319 270.4 217.1 137.4 70.3 31.4 0
1068.6 1009 961.5 932.5 928.3 955 1007.9 1063.7 1094.7 1086.9
1044.1 980.3 916.2 859.9 807.2 757.9 710.4 665.7 626.7 595.4
569.8 552 541 530.4 515.1 493.5 465.6 433.7 399.4 357.8
310 262.6 210.6 139.7 76.7 36.2 0
1068.6 1015.2 971.5 944.7 942.1 969.3 1020.3 1073.7 1099.3 1084.2
1034.6 969.7 907.6 850.4 795.7 743.7 694.1 648.1 608.4 577.3
553.6 537 527.8 517.4 501.8 479.3 452.1 420.9 388.3 347.8
300.9 254.8 204 142 83 41.1 0
1068.6 1021.4 982.5 958.6 957 980.9 1023.3 1064.2 1079.4 1058.3
1009.2 949.3 890.7 834.1 779.6 727.7 678.6 633.4 594.5 563.7
540.8 525.2 515.1 502.5 484.7 459.3 430.6 401.1 370.9 334.1
290.7 246.6 197.2 142.5 86 41.2 0
1068.6 1027.6 993.5 972.4 971.9 992.6 1026.3 1054.7 1059.6 1032.4
983.7 928.8 873.7 817.8 763.5 711.6 663.1 618.7 580.5 550.1
527.9 513.4 502.4 487.5 467.5 439.4 409.2 381.3 353.5 320.5
280.6 238.3 190.3 143.1 89 41.3 0
1068.6 1034.6 1005.9 988.8 988.3 1003.5 1024.9 1036.8 1028.5 996.9
951.8 902.7 852 800.5 750.3 702.2 656.3 613.1 575.8 545.7
521 503 487.7 471.7 453.7 430.5 405.9 382.4 357.2 325.8
285.8 243.6 194.7 146.2 92.5 42 0
1068.6 1041.7 1018.3 1005.2 1004.7 1014.4 1023.4 1019 997.4 961.5
919.9 876.5 830.3 783.1 737.1 692.6 649.4 607.5 571.1 541.3
514.1 492.7 473 455.9 439.8 421.7 402.5 383.5 360.9 331.2
290.9 248.8 199.1 149.3 96 42.6 0
1068.6 1049.6 1033.2 1025 1025.5 1031.3 1031.5 1016 983.5 940.9
896.2 853.5 812 772.3 734.1 695.9 656.9 617.3 580.7 549.3
521.2 499.7 484.1 472.1 460.9 448 430.5 406.8 377.5 342.6
299.7 255.8 205 152.2 99 43.9 0
1068.6 1057.4 1048.1 1044.7 1046.4 1048.4 1039.7 1013 969.6 920.2
872.4 830.5 793.8 761.5 731.1 699.2 664.3 627.2 590.3 557.3
528.3 506.7 495.3 488.4 481.9 474.3 458.4 430.1 394.1 354
308.4 262.8 210.8 155.1 102.1 45.1 0
1068.6 1067.1 1065.1 1066.7 1070 1070.4 1057.3 1023.9 972.4 914.6
857.2 812.1 779.3 755.1 733.8 709 679.2 646 608.5 573
546.6 532.2 533.7 535.1 530.6 519.5 492.9 449.4 400.4 353.9
310 263.7 211 153.4 99.8 42.2 0
1068.6 1075.9 1082.3 1090.2 1099 1100.9 1091 1063.6 1018.6 967.2
911.1 861.2 820.5 788.3 761.5 733.2 701.2 666.2 629 599.5
581.4 572.2 570.9 567.9 552.2 522.2 492.5 450.3 400.4 349.9
291.5 233.1 174.5 122.2 76.7 32.6 0
1068.6 1084.9 1100.6 1115.7 1129.2 1135 1130.5 1111 1077.4 1038
994 953.8 920.2 891.2 862.7 829.2 789.1 745 698.1 661
636.3 620.1 608.3 594.4 573 536 499.1 446.7 383.6 325.9
264.6 207.1 152.5 106 64.8 27.7 0
1068.6 1093.9 1118.8 1141.2 1159.3 1169 1169.9 1158.5 1136.2 1108.8
1077 1046.4 1019.9 994 963.9 925.1 877.1 823.7 767.1 722.4
691.3 668 645.7 620.8 593.8 549.8 505.6 443.1 366.7 302
237.8 181 130.4 89.7 52.9 22.9 0
1068.6 1103.4 1138.3 1170.1 1194.4 1210.5 1217.6 1213.8 1203.3 1190.4
1177.7 1169.2 1165.3 1160.3 1151.1 1135.2 1113.4 1090.8 1069.9 1052.5
1033.7 1001.8 949 874.5 777.9 662.1 558 458 362.4 289.1
226.2 173.1 127.1 89.1 53.2 23.2 0
1068.6 1112.8 1157.9 1199 1229.5 1251.9 1265.3 1269.2 1270.4 1272
1278.5 1292.1 1310.6 1326.6 1338.3 1345.3 1349.7 1358 1372.6 1382.7
1376.1 1335.7 1252.3 1128.2 961.9 774.5 610.5 472.9 358.2 276.3
214.5 165.2 123.8 88.5 53.5 23.5 0
1068.6 1122.1 1177.3 1228.7 1268.7 1296.3 1313.5 1321.8 1328.2 1336.9
1352.7 1377.3 1409.1 1442.4 1480.3 1522.7 1576.6 1647.1 1739.8 1838.6
1930.3 1989.9 1976.7 1884.4 1712.6 1480.2 1243.1 1010.8 795.9 608.5
441.6 299.3 192.8 118.6 63.4 26.3 0
1068.6 1131.5 1196.7 1258.3 1308 1340.8 1361.8 1374.4 1386 1401.7
1426.8 1462.4 1507.7 1558.2 1622.2 1700.1 1803.5 1936.2 2107 2294.6
2484.5 2644 2701.2 2640.6 2463.2 2185.9 1875.8 1548.8 1233.6 940.6
668.7 433.3 261.8 148.8 73.3 29.1 0
1068.6 1140.3 1216.2 1290.5 1348.6 1385.4 1408.3 1421.6 1435.1 1451.9
1475.8 1509.3 1552.9 1603 1665.2 1754.8 1883.2 2051.2 2262.2 2513.1
2813.9 3129.9 3410 3608.6 3658.2 3449.3 3153.7 2801.9 2418 2001.9
1524.9 1067.3 687.6 398 179 58.6 0
1068.6 1149.2 1235.7 1322.6 1389.2 1430 1454.8 1468.8 1484.2 1502
1525 1556.1 1598.2 1647.8 1708 1809.5 1962.9 2166.3 2417.4 2731.5
3143.2 3615.8 4118.9 4576.5 4853.1 4712.7 4431.6 4054.9 3602.5 3063.2
2381.1 1701.3 1113.5 647.3 284.8 88.2 0
1068.6 1153.5 1250.9 1347.4 1418.5 1461.8 1482.2 1487.3 1490.6 1493.6
1498.3 1508.5 1527.1 1550.5 1589 1669.5 1810.6 2015.1 2281.7 2599.4
2980 3418.2 3923.7 4470.2 5018.2 5163.7 4854.9 4457.6 4040.4 3565.8
2901.3 2186.9 1522 926.5 433 138 0
1068.6 1157.9 1266.1 1372.1 1447.8 1493.5 1509.6 1505.8 1497.1 1485.1
1471.7 1460.8 1456.1 1453.2 1469.9 1529.4 1658.2 1864 2145.9 2467.3
2816.9 3220.7 3728.5 4363.9 5183.3 5614.8 5278.3 4860.3 4478.4 4068.5
3421.5 2672.5 1930.5 1205.9 581.2 187.8 0
1068.6 1164.1 1281.2 1394.4 1473.9 1517.1 1524.4 1506.1 1477.6 1444.8
1410.4 1379.6 1356.2 1340.2 1352.2 1422.4 1578.6 1818.1 2125.6 2463.2
2817.6 3200.7 3650.7 4207.7 4989.4 5593 5362.1 4899.6 4496 4081.1
3468.2 2739.3 2013.6 1298.7 660.2 231.8 0
1068.6 1170.3 1296.4 1416.6 1500 1540.6 1539.2 1506.3 1458.1 1404.4
1349.1 1298.5 1256.3 1227.2 1234.4 1315.3 1499 1772.3 2105.4 2459.1
2818.3 3180.7 3572.8 4051.6 4795.4 5571.1 5445.8 4938.8 4513.6 4093.7
3514.9 2806.1 2096.6 1391.5 739.1 275.9 0
1068.6 1174 1304.6 1430 1515.9 1552.1 1539.6 1489.7 1421.5 1350.5
1283.6 1226 1180.7 1156.1 1185.1 1312.1 1555.2 1894.8 2301.7 2742.3
3183.3 3616.6 4058 4541.5 5259 5995.8 5985.5 5501.1 5016.5 4487.1
3821 3038.8 2272.4 1512.5 838.5 325.6 0
1068.6 1177.7 1312.8 1443.4 1531.6 1563.6 1540.1 1473.1 1384.8 1296.6
1218.2 1153.4 1105.1 1085.1 1135.7 1308.9 1611.4 2017.3 2498 3025.4
3548.2 4052.6 4543.1 5031.3 5722.6 6420.5 6525.3 6063.4 5519.3 4880.6
4127.1 3271.6 2448.1 1633.4 937.9 375.3 0
1068.6 1179.5 1317.7 1450.7 1538.7 1567.4 1535.9 1457.9 1358.1 1263.2
1183.1 1118.9 1073 1059.9 1129.9 1335.8 1676.6 2135.9 2692.9 3310.7
3924.8 4518.5 5098.5 5660.4 6396.1 7061.3 7146.6 6687.5 6056.3 5282.8
4410.2 3472.4 2553.5 1677.4 962.8 377.4 0
1068.6 1181.3 1322.7 1457.9 1545.7 1571.3 1531.8 1442.6 1331.4 1229.8
1148 1084.4 1041 1034.8 1124 1362.6 1741.8 2254.5 2887.7 3595.9
4301.3 4984.3 5653.9 6289.5 7069.7 7702.1 7768 7311.5 6593.3 5685
4693.4 3673.2 2658.9 1721.4 987.8 379.5 0
1068.6 1180.5 1326.5 1461.4 1548.3 1571.7 1527 1431.9 1315 1211.7
1130.9 1068.2 1025.9 1023.9 1123.1 1376.5 1774.3 2324.1 3006 3763.4
4529 5257.2 5978.5 6691.9 7504.7 8104.1 8110.3 7579.7 6742.4 5700
4617.5 3542.8 2449.2 1556.5 855.8 318.6 0
1068.6 1181.3 1322.7 1457.9 1545.7 1571.3 1531.8 1442.6 1331.4 1229.8
1148 1084.4 1041 1034.8 1124 1362.6 1741.8 2254.5 2887.7 3595.9
4301.3 4984.3 5653.9 6289.5 7069.7 7702.1 7768 7311.5 6593.3 5685
4693.4 3673.2 2658.9 1721.4 987.8 379.5 0
1068.6 1179.5 1317.7 1450.7 1538.7 1567.4 1535.9 1457.9 1358.1 1263.2
1183.1 1118.9 1073 1059.9 1129.9 1335.8 1676.6 2135.9 2692.9 3310.7
3924.8 4518.5 5098.5 5660.4 6396.1 7061.3 7146.6 6687.5 6056.3 5282.8
4410.2 3472.4 2553.5 1677.4 962.8 377.4 0
1068.6 1177.7 1312.8 1443.4 1531.6 1563.6 1540.1 1473.1 1384.8 1296.6
1218.2 1153.4 1105.1 1085.1 1135.7 1308.9 1611.4 2017.3 2498 3025.4
3548.2 4052.6 4543.1 5031.3 5722.6 6420.5 6525.3 6063.4 5519.3 4880.6
4127.1 3271.6 2448.1 1633.4 937.9 375.3 0
1068.6 1174 1304.6 1430 1515.9 1552.1 1539.6 1489.7 1421.5 1350.5
1283.6 1226 1180.7 1156.1 1185.1 1312.1 1555.2 1894.8 2301.7 2742.3
3183.3 3616.6 4058 4541.5 5259 5995.8 5985.5 5501.1 5016.5 4487.1
3821 3038.8 2272.4 1512.5 838.5 325.6 0
1068.6 1170.3 1296.4 1416.6 1500 1540.6 1539.2 1506.3 1458.1 1404.4
1349.1 1298.5 1256.3 1227.2 1234.4 1315.3 1499 1772.3 2105.4 2459.1
2818.3 3180.7 3572.8 4051.6 4795.4 5571.1 5445.8 4938.8 4513.6 4093.7
3514.9 2806.1 2096.6 1391.5 739.1 275.9 0
1068.6 1164.1 1281.2 1394.4 1473.9 1517.1 1524.4 1506.1 1477.6 1444.8
1410.4 1379.6 1356.2 1340.2 1352.2 1422.4 1578.6 1818.1 2125.6 2463.2
2817.6 3200.7 3650.7 4207.7 4989.4 5593 5362.1 4899.6 4496 4081.1
3468.2 2739.3 2013.6 1298.7 660.2 231.8 0
1068.6 1157.9 1266.1 1372.1 1447.8 1493.5 1509.6 1505.8 1497.1 1485.1
1471.7 1460.8 1456.1 1453.2 1469.9 1529.4 1658.2 1864 2145.9 2467.3
2816.9 3220.7 3728.5 4363.9 5183.3 5614.8 5278.3 4860.3 4478.4 4068.5
3421.5 2672.5 1930.5 1205.9 581.2 187.8 0
1068.6 1153.5 1250.9 1347.4 1418.5 1461.8 1482.2 1487.3 1490.6 1493.6
1498.3 1508.5 1527.1 1550.5 1589 1669.5 1810.6 2015.1 2281.7 2599.4
2980 3418.2 3923.7 4470.2 5018.2 5163.7 4854.9 4457.6 4040.4 3565.8
2901.3 2186.9 1522 926.5 433 138 0
1068.6 1149.2 1235.7 1322.6 1389.2 1430 1454.8 1468.8 1484.2 1502
1525 1556.1 1598.2 1647.8 1708 1809.5 1962.9 2166.3 2417.4 2731.5
3143.2 3615.8 4118.9 4576.5 4853.1 4712.7 4431.6 4054.9 3602.5 3063.2
2381.1 1701.3 1113.5 647.3 284.8 88.2 0
